Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:2 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:2
Bill of material
Standard bevel gears type B ratio 1:2 KETTEN FUCHS Product no. 420-045-215B
CNSORDERNO
Order number
420-045-215B
M
Modul
4.5
Z
Number of Teeth
15
DE
Dimensions
78.30 mm
DP
Dimensions
67.5 mm
A
Dimensions
51.4 mm
F
Dimensions
26.0 mm
DN
Dimensions
60.3 mm
D1
Dimensions
20.0 mm
DM
Dimensions
94.00 mm
L
Dimensions
0.0 mm
S
Dimensions
0.0 mm
LM
Dimensions
24.7 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices